(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Compact, lightweight simple multi-power supply with full range input, 3 outputs.
· Unlike the conventional model, there is no minimum current limit.
· 5 V / ±12V, ±15V variation
Part Number |
---|
LDC30F-2-SN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Width (mm) | Depth (mm) | Output voltage variation (V) | Output current 1 (A) | Output current 2 (A) | Output current 3 (A) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,643.27 | 1 Piece(s) | 5 Day(s) or more | - | [With Cover] With Cover | 30 | 65 | 140 | Internal fixed | 3.0 | 1 | 0.3 | With chassis | 4.5(DC+5V)/2.0(DC+15V)/0.45(DC-15V) |
Loading...
Single/multi | Multi | Input Voltage | AC/DC | Input/output terminal shape | Connector |
---|---|---|---|---|---|
Number of Outputs | 3 | Height(mm) | 26 | Input Voltage(V) | AC85 to 264/DC110 to 370 |
Voltage settings reliability(V) | 4.9 to 5.3/14.25 to 15.75/-14.25 to -15.75 | Excess current protective circuit | Available | Excess voltage protective circuit | Available |
Remote control | NA | Remote sensing | NA | Output voltage 1(V) | DC5 |
Output voltage 2(V) | DC15 | Output voltage 3(V) | DC-15 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy