(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supplies LDA Series, Single Board Type (Part Number)

Switching Power Supplies LDA Series, Single Board Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple board type power supply focused on the original function.
· LCA Series for full range input

 
Part Number
LDA50F-30-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Other optional functions

₹ 4,893.20

1 Piece(s) 5 Day(s) or more 10Open frame50AC/DC[Other] DC30V1.7--2655195AC85 to 264/DC110 to 3705128.5 to 31.5NA27 to 33With volume

Loading...

  1. 1

Basic Information

Single/multi Single Input/output terminal shape Connector Excess current protective circuit Available
Excess voltage protective circuit Available Remote sensing NA

Please check the type/dimensions/specifications of the part LDA50F-30-Y in the Switching Power Supplies LDA Series, Single Board Type series.

Product variants

Part Number
LDA15F-24
LDA30F-3-SN
LDA50F-18
LDA50F-5
LDA75F-24
LDA75F-5-SNCY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Output power
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Other optional functions

₹ 2,903.60

1 Piece(s) 5 Day(s) or more 10Open frame15AC/DCDC24V0.7-UL / CE / CSA / TUV / CUL2150125AC85 to 264/DC110 to 37016.823 to 25NAInternal fixedNA

₹ 4,156.55

1 Piece(s) 5 Day(s) or more 10[With Cover] With Cover30AC/DC[Other] DC3V6--2655133AC85 to 264/DC110 to 37018-NA2.85 to 3.6With chassis

₹ 4,728.45

1 Piece(s) 5 Day(s) or more 10Open frame50AC/DC[Other] DC18V2.8-UL / CE / CSA / TUV / CUL2655195AC85 to 264/DC110 to 37050.417.3 to 18.7NAInternal fixedNA

₹ 4,728.45

1 Piece(s) 5 Day(s) or more 10Open frame50AC/DCDC5V10-UL / CE / CSA / TUV / CUL2655195AC85 to 264/DC110 to 370504.9 to 5.3NAInternal fixedNA

₹ 5,856.24

1 Piece(s) 5 Day(s) or more 10Open frame75AC/DCDC24V3.2-UL / CE / CSA / TUV / CUL3255222AC85 to 264/DC110 to 37076.823 to 25NAInternal fixedNA

₹ 6,876.85

1 Piece(s) 5 Day(s) or more 10[With Cover] With Cover75AC/DCDC5V15Coating-3255222AC85 to 264/DC110 to 370754.9 to 5.3NA4.5 to 5.5 with volume / With chassis