(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Simple board type power supply focused on the original function.
· LCA Series for full range input
Part Number |
---|
LDA50F-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Output voltage variation (V) | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,728.45 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | 50 | AC/DC | DC5V | 10 | - | CE / UL / CUL / TUV / CSA | 26 | 55 | 195 | AC85 to 264/DC110 to 370 | 50 | 4.9 to 5.3 | NA | Internal fixed | NA |
Loading...
Single/multi | Single | Input/output terminal shape | Connector | Excess current protective circuit | Available |
---|---|---|---|---|---|
Excess voltage protective circuit | Available | Remote sensing | NA |
Please check the type/dimensions/specifications of the part LDA50F-5 in the Switching Power Supplies LDA Series, Single Board Type series.
Part Number |
---|
LDA150W-12-Y |
LDA15F-24 |
LDA30F-3-SN |
LDA50F-18 |
LDA75F-24 |
LDA75F-5-SNCY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Output voltage variation (V) | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,516.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | 150 | AC-dedicated | DC12V | 12.5 | - | - | 37 | 75 | 222 | AC85 to 132/AC170 to 264 | 150 | 11.5 to 12.5 | NA | 10.8 to 13.2 | With volume | ||
₹ 2,903.60 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | 15 | AC/DC | DC24V | 0.7 | - | UL / CE / CSA / TUV / CUL | 21 | 50 | 125 | AC85 to 264/DC110 to 370 | 16.8 | 23 to 25 | NA | Internal fixed | NA | ||
₹ 4,156.55 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With Cover | 30 | AC/DC | [Other] DC3V | 6 | - | - | 26 | 55 | 133 | AC85 to 264/DC110 to 370 | 18 | - | NA | 2.85 to 3.6 | With chassis | ||
₹ 4,728.45 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | 50 | AC/DC | [Other] DC18V | 2.8 | - | UL / CE / CSA / TUV / CUL | 26 | 55 | 195 | AC85 to 264/DC110 to 370 | 50.4 | 17.3 to 18.7 | NA | Internal fixed | NA | ||
₹ 5,856.24 | 1 Piece(s) | 5 Day(s) or more | 10 | Open frame | 75 | AC/DC | DC24V | 3.2 | - | UL / CE / CSA / TUV / CUL | 32 | 55 | 222 | AC85 to 264/DC110 to 370 | 76.8 | 23 to 25 | NA | Internal fixed | NA | ||
₹ 6,876.85 | 1 Piece(s) | 5 Day(s) or more | 10 | [With Cover] With Cover | 75 | AC/DC | DC5V | 15 | Coating | - | 32 | 55 | 222 | AC85 to 264/DC110 to 370 | 75 | 4.9 to 5.3 | NA | 4.5 to 5.5 | with volume / With chassis |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy