(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

GHA Series, Single Board Type (Part Number)

GHA Series, Single Board Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate power supply

[Features]
· High power density achieved by forced draft (14.3 W / inch)
· High efficiency 92% typ (230V input, 24V output)
· Global standard outline (3 × 5 inch)
· 1U rack mountable
· Medical device standard compliant
· Low leakage current
· Remote control function selectable (option)
· For fans (12V1A), for standby (5V1A) AUX Output (option)

 
Part Number
GHA300F-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Connector details Other optional functions

₹ 13,275.13

1 Piece(s) 13 Day(s) or more 10300DC48V1.1[Screw] Terminal Block-CE / UL / CUL / CSA-302.448 to 49.92NA43.2 to 52.8-NA

Loading...

  1. 1

Basic Information

Shape Open frame Single/multi Single Input Voltage AC-dedicated
Height(mm) 35 Width(mm) 76.2 Depth(mm) 127
Excess current protective circuit Available Excess voltage protective circuit Available Note Current value natural air cooling +50°C