(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Single substrate power supply
[Features]
· High power density achieved by forced draft (14.3 W / inch)
· High efficiency 92% typ (230V input, 24V output)
· Global standard outline (3 × 5 inch)
· 1U rack mountable
· Medical device standard compliant
· Low leakage current
· Remote control function selectable (option)
· For fans (12V1A), for standby (5V1A) AUX Output (option)
Part Number |
---|
GHA500F-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Remote control | Output voltage variation (V) | Connector details | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 24,393.44 | 1 Piece(s) | 13 Day(s) or more | 10 | 500 | DC15V | 7.4 | [Screw] Terminal Block | - | CE / UL / CUL / CSA | - | 501 | 15 to 15.3 | NA | 13.5 to 16.5 | - | NA |
Loading...
Shape | Open frame | Single/multi | Single | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Height(mm) | 35 | Width(mm) | 76.2 | Depth(mm) | 127 |
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Current value natural air cooling +50°C |