(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

GHA Series, Single Board Type (Part Number)

GHA Series, Single Board Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single substrate power supply

[Features]
· High power density achieved by forced draft (14.3 W / inch)
· High efficiency 92% typ (230V input, 24V output)
· Global standard outline (3 × 5 inch)
· 1U rack mountable
· Medical device standard compliant
· Low leakage current
· Remote control function selectable (option)
· For fans (12V1A), for standby (5V1A) AUX Output (option)

 
Part Number
GHA300F-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Connector details Other optional functions

₹ 13,275.13

1 Piece(s) 13 Day(s) or more 10300DC12V4.5[Screw] Terminal Block-CE / UL / CUL / CSAAC85 to 26430012 to 12.48NA10.8 to 13.2-NA

Loading...

  1. 1

Basic Information

Shape Open frame Single/multi Single Input Voltage AC-dedicated
Height(mm) 35 Width(mm) 76.2 Depth(mm) 127
Excess current protective circuit Available Excess voltage protective circuit Available Note Current value natural air cooling +50°C