(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• This is a shield tube with a single side transparent rail that is VW-1 certified.
• A special copper sheet has been applied to greatly improve the shielding effects and provides stronger resistance towards unnecessary radiation compared with previous versions.
• Realizes a more effective electromagnetic wave shielding effects than that found in aluminum shield tubes.
• Achieves an electrical resistance of 0.04 Ω/㎠ which is approximately half that of aluminum.
• Soldering can be easily performed to allow for ground mounting to be completed in a short amount of time.
• The tube can easily be opened and closed with bare hands.
• Does not require specialized tools.
• This is a twin rail mating closure-type that not only allows for shielding effects but also dustproofing and drip-proofing resistance, which is ideal for application in clean rooms.
• Can ensure that fastening is thoroughly performed as one side of the rail is transparent.
• It also has ample flexibility that is also effective in bending locations.
• Meets UL224VW-1 standards.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (mm) | Overall Length (m) |
---|---|---|---|---|---|---|---|
₹ 2,791.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 1 | ||
₹ 8,142.53 | 1 Piece(s) | 13 Day(s) or more | 10 | 20 | 5 | ||
₹ 38,921.80 | 1 Piece(s) | 13 Day(s) or more | 10 | 20 | 25 | ||
₹ 3,427.85 | 1 Piece(s) | 13 Day(s) or more | 10 | 25 | 1 | ||
₹ 12,150.00 | 1 Piece(s) | 13 Day(s) or more | 10 | 25 | 5 | ||
₹ 49,792.33 | 1 Piece(s) | 13 Day(s) or more | 10 | 25 | 25 | ||
₹ 3,191.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 1 | ||
₹ 10,045.80 | 1 Piece(s) | 13 Day(s) or more | 10 | 30 | 5 | ||
₹ 47,583.65 | 1 Piece(s) | 13 Day(s) or more | 10 | 30 | 25 | ||
₹ 58,624.29 | 1 Piece(s) | 13 Day(s) or more | 10 | 40 | 25 | ||
₹ 4,716.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 50 | 1 | ||
₹ 17,111.11 | 1 Piece(s) | 13 Day(s) or more | 10 | 50 | 5 | ||
₹ 66,777.18 | 1 Piece(s) | 10 Day(s) or more | 10 | 50 | 25 | ||
₹ 21,934.27 | 1 Piece(s) | 13 Day(s) or more | 10 | 60 | 5 | ||
₹ 81,385.95 | 1 Piece(s) | 13 Day(s) or more | 10 | 60 | 25 | ||
₹ 6,961.18 | 1 Piece(s) | 13 Day(s) or more | 10 | 80 | 1 | ||
₹ 22,614.67 | 1 Piece(s) | 13 Day(s) or more | 10 | 80 | 5 | ||
₹ 91,237.18 | 1 Piece(s) | 13 Day(s) or more | 10 | 80 | 25 | ||
₹ 8,277.80 | 1 Piece(s) | 13 Day(s) or more | 10 | 100 | 1 | ||
₹ 27,097.64 | 1 Piece(s) | 13 Day(s) or more | 10 | 100 | 5 | ||
₹ 104,826.67 | 1 Piece(s) | 13 Day(s) or more | 10 | 100 | 25 |
Loading...
Fixing Method | Twin rail | Shield compatible | Available | Application/special functions | Clean Room |
---|---|---|---|---|---|
Color | Black | Tool used | NA | Seat Material | PVC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy