(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Right-Angle Plug, 125 V, 15 A, 2P, Tracking-Resistant, VCTFK Model, Black/White/Gray

Right-Angle Plug, 125 V, 15 A, 2P, Tracking-Resistant, VCTFK Model, Black/White/Gray
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VCTFK power supply cord utilizing a double-molded, right-angle plug with a thermoset resin core.

Part Number
2PTL-2VCTFK-BK-3
2PTL-2VCTFK-GY-3
2PTL-2VCTFK-WH-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor

₹ 1,601.35

1 Piece(s) 5 Day(s) or more Black

₹ 1,601.35

1 Piece(s) 5 Day(s) or more Gray

₹ 1,601.35

1 Piece(s) 5 Day(s) or more White

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable Length(m) 3 Plug angle (draw direction at front position) Lower Angle
Function Tracking prevention Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE)
X
whatsapp-qr whatsapp-icon