(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·2,500 V opto-isolated protection ·Wide input range makes it easy to sense the status of external devices ·Non-polar characteristics compatible with various industrial applications
Type | Digital Input/Output | Bus | PCI | PCI bracket | Standard |
---|---|---|---|---|---|
Dimension length(mm) | 107 | Dimension width(mm) | 158 | Input part (answer time/conversion time)(SEC) | 100μ |
Please check the type/dimensions/specifications of the part PCI-7233 in the 32-Point Insulated Input Digital Card series.