(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

[Industrial products]PCMCIA ATA adapter for use with CF cards

[Industrial products]PCMCIA ATA adapter for use with CF cards

Ideal for storing programs and data of industrial equipment requiring CF card adapter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS0MCF2PC

 
Part Number
TS0MCF2PC
Part NumberVolume DiscountDays to ShipFeatures Specifications Authentication Size (W x D x H)
(mm)
11 Day(s) or more Converts CF Cards (50-Pin) to PCMCIA (68-Pin)Operating Voltage: 3.3 / 5 V, Operating Environment Temperature: 0°C – 70°C, Guaranteed Number of Insertions / Extractions: 10,000 Insertion / Extraction CyclesCE, FCC, BSMI54.0x85.6x5.0

Loading...

  1. 1

Basic Information

Media CF

Please check the type/dimensions/specifications of the part TS0MCF2PC in the [Industrial products]PCMCIA ATA adapter for use with CF cards series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)