(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Terminal Block for PCB With Push Button, 735 Series

Terminal Block for PCB With Push Button, 735 Series

A terminal block for printed circuit boards. Can directly connect with single wires of ø0.5 to 1.2 mm. Wire insertion from top. Features a built-in operation button for easy releasing of wires.

[Features]
· A PUSHWIRE® compact terminal block with push-button.
· Push-button operation and wire connection from the top of the terminal block, helping save space on PCBs.
· Simply insert single wires to connect.
· Can maintain a fixed pin pitch, even if arranged along side multiple terminal blocks.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
735-122
735-123
735-126
735-127
735-302
735-303
735-304
735-306
735-307
Part NumberVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Pin pitch
(mm)
Color Wire connection/disconnection operation PCB mounting method Rated voltage (UL)
(V)
Insulation materials Flame-Retardant Grade Contact materials Contact surface treatment Supported accessories
11 Day(s) or more 1023.81OrangePush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
46 Day(s) or more 1033.81OrangePush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
46 Day(s) or more 1063.81OrangePush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
46 Day(s) or more 1073.81OrangePush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
11 Day(s) or more 1025GrayPush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
11 Day(s) or more 1035GrayPush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
11 Day(s) or more 1045GrayPush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
11 Day(s) or more 1065GrayPush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins
46 Day(s) or more 1075GrayPush ButtonThrough hole mounting300Nylon 6.6UL94/V0Electric copperTin PlatingMarking accessories/operation tools/test pins

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method PCB Parts/Completed products Terminal Block
Number of input/outputs 1 to 2 Rated current (UL)(A) 10 Suitable for explosion-proof applications Non-adaptive
Solder pin/electrode(Book) 2 Solder pin length(mm) 3.5 Pinout Series
Conforming Wire Single Wire Single wire conforming cross-section(mm2) φ0.5~1.2 Wire conforming size(AWG) 20 to 16 "single wire"
Maximum covering profile(mm) 3.3 Wire insertion angle (with respect to circuit board) 90°

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)