(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Wrist Rest Trackball

Wrist Rest Trackball

Included wrist rest reduced fatigue, optical trackball for comfortable operation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MA-TB42BK

 
Part Number
MA-TB42BK
Part NumberVolume DiscountDays to ShipNumber of buttons
(Piece)
Accessory Supported OS
6 Day(s) or more 3Instruction ManualWindows

Loading...

  1. 1

Basic Information

Type Trackball Interface USB(HID1.1) Mouse type Optics Type
Dimension depth(mm) 60 Dimension width(mm) 316 Dimension thickness(mm) 36
Color Black Cable Length(m) 1.6 Resolution(Count / Inch) 800

Please check the type/dimensions/specifications of the part MA-TB42BK in the Wrist Rest Trackball series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)