• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Projector Screen (Desktop Type)

Part Number

Configured Part Number is shown.

Part Number
PRS-K30K
PRS-K40K
PRS-K50K
Part NumberVolume DiscountDays to ShipClassification Size (W x D x H)
(mm)
Specifications
10 Day(s) or more 30 type (aspect ratio 4:3)752 × 65 × 43 (when stowed)Material: film type, screen display size: 605 × 490 mm
10 Day(s) or more 40 type (aspect ratio 4:3)955 × 65 × 43 (when stowed)Material: Film type, screen display size: 810 x 640 mm
10 Day(s) or more 50 type (aspect ratio 4:3)1160 × 65 × 43 (when stowed)Material: film type, screen display size: 1017 × 792 mm

Loading...

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)