• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Blue light cut liquid crystal protective anti-fingerprint glossy film

Blue light cut liquid crystal protective anti-fingerprint glossy film

3.7 - 5.0 inch blue light reducing, smart phone compatible LCD protection with fingerprint prevention, gloss film.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PDA-F50KBCFP

 
Part Number
PDA-F50KBCFP
Part NumberVolume DiscountDays to ShipFeatures Size (W x D x H)
(mm)
10 Day(s) or more Fingerprint-Resistant, Glossed Top Surface, Highly Permeable, Blocks Ultraviolet Rays, Supports Touch Controls / Pen Input, No Adhesive Tape Required64x0.2x112

Loading...

  1. 1

Basic Information

Type Film Supported equipment For 5.0-Inch models Film specifications Blue light cut
Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part PDA-F50KBCFP in the Blue light cut liquid crystal protective anti-fingerprint glossy film series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)