• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Blue LED Cable Mouse

Blue LED Cable Mouse

High precision blue LED sensor equipped, USB / PS / 2 compatible, medium size, 3 button wired mouse

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MA-BL3UPBK

Part Number
MA-BL3UPBK
Part NumberVolume DiscountDays to ShipNumber of buttons
(Piece)
Accessory Supported OS
10 Day(s) or more 3USB to PS/2 conversion adapter, instruction manualWindows, Mac

Loading...

  1. 1
 

Basic Information

Type Mouse Interface USB(HID1.1), PS/2 Mouse type Blue LED
Dimension depth(mm) 98.5 Dimension width(mm) 61 Dimension thickness(mm) 34.5
Color Black Cable Length(m) 1.5 Resolution(Count / Inch) 1000
Environmentally friendly Paper box package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)