(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

2-Channel Media Speaker with Built-in Twister

2-Channel Media Speaker with Built-in Twister

Equipped with see-through high sound quality tweeter, adjust bass and treble with this 2ch multimedia speaker

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MM-SPL9BK

 
Part Number
MM-SPL9BK
Part NumberVolume DiscountDays to ShipFeatures Practical Maximum Output
(W)
Frequency properties
(Hz)
Speaker Format Impedance
(Ω)
Input terminal Power Supply Accessory Size (W x D x H)
(mm)
11 Day(s) or more Headphone Jack Equipped1650 to 100kFull Range Airtight Type, Speaker System (Magnetically Shielded Design)4Stereo mini plug (3.5 mm)Built-In Power Supply (Household 100 VAC)Instruction Manual (Warranty Card)106x120x215

Loading...

  1. 1

Basic Information

Color Black

Please check the type/dimensions/specifications of the part MM-SPL9BK in the 2-Channel Media Speaker with Built-in Twister series.