(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Serial ATA Power Supply 4-branch Cable

Serial ATA Power Supply 4-branch Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,608₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Serial ATA power supply connector expansion cable ideal for RAID users.
[Features]
・ A cable that can branch a serial ATA power supply connector (male) to 4 serial ATA internal power connectors (female) (TK-PWSATA9N)
・ A cable that can branch a 4-pin (large) power supply connector (male) to 4 Serial ATA internal power connectors (female) (TK-PWSATA8N)

 
Part Number
TK-PWSATA8N
TK-PWSATA9N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClassification Features

₹ 1,607.62

1 Piece(s) 5 Day(s) or more 4-pin (large) connector - Serial ATA power connector x4 branchesCable length: 60 cm / 4-pin (large) <- approx. 50 cm -> serial ATA (1) <- approx. 10 cm -> serial ATA (2), 45 cm / 4-pin (large) <- approx. 35 cm -> Serial ATA (1) <- approx. 10 cm -> Serial ATA (2)

₹ 1,758.98

1 Piece(s) 5 Day(s) or more Serial ATA - Serial ATA x4 branches60 cm / Serial ATA (male) - approx. 50 cm - Serial ATA (1) - approx. 10 cm - Serial ATA (2), 45 cm / Serial ATA (male) - approx. 35 cm - Serial ATA (1) - approx. 10 cm - Serial ATA (2)

Loading...

  1. 1