(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Access Point Dedicated AC Adapter for Corporate Users.

Access Point Dedicated AC Adapter for Corporate Users.

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-quality, highly reliable AC adapter that can be used in environments with temperatures of 0 to 40°C.
[Features]
・ Dedicated AC adapter for WAB-M2133, WAB-I1750-PS, WAB-S1167-PS, WAB-S600-PS, WAB-S300
[Applications]
・ As a backup in environments used in critical networks

 
Part Number
WAB-EX-AC12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,019.65

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Features Output: 12 VDC, 4 A — compatible with WAB-S1167-PS, WAB-I1750-PS products Power Supply(V) AC100-240 External dimensions (WxDxH)(mm) 109x28.5x47
Accessory Power supply cable (1.5 m 125 V, 7 A), warranty certificate

Please check the type/dimensions/specifications of the part WAB-EX-AC12 in the Access Point Dedicated AC Adapter for Corporate Users. series.

X
whatsapp-qr whatsapp-icon