(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Full Keyboard & Mouse, 2.4GHz Wireless

Full Keyboard & Mouse, 2.4GHz Wireless
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a set model of 2.4 GHz wireless keyboard and wireless IR LED mouse that can be operated comfortably with stable communication.
[Features]
・ It uses a 1-yen coin size micro receiver that is very compact and does not take up space
・ The receiver can be stored inside the mouse body, reducing the risk of loss
・ Both mouse and keyboard can be used with 1 receiver
・ The full keyboard is equipped with a battery level indicator lamp that informs you when to replace the battery
・ With a 19-mm key pitch that makes it easy to type and a Japanese 108 key layout, comfortable typing is possible
・ Equipped with a tilt angle adjustment stand that can adjust the tilt angle in 2 stages
・ Uses a membrane method that supports the key top with a rubber dome
・ The key top uses a stylish and easy-to-read original font.
・ The letters are laser-engraved so that they do not become blurred even after long-term use
・ Equipped with a drainage function that allows liquid to be discharged immediately from the drain hole on the back of the main unit
・ The keyboard uses durable keys that can withstand up to 10 million keystrokes
・ There is no need to install a dedicated driver, etc., and you can use it immediately by connecting the connector to the USB port of your computer
・ There is a power supply switch on the back of the mouse body to prevent battery consumption when not in use
・ 1,000 count resolution for smooth operation
・ The mouse is an IR LED mouse that uses an infrared LED with low power consumption
・ It consumes less power than a mouse that uses a Blue LED or laser, so it can be used for about 1.5 years without replacing the battery
・ Adopts a symmetric design that is symmetrical and can be held in any way
[Applications]
・ When you want to input with the keyboard
・ When you want to use it neatly with a wireless type that does not use a cord

 
Part Number
TK-FDM063BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,621.85

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Keyboard Interface Wireless Key arrangement Japanese
Number of keys(Key) 108 Keyboard type Standard Dimension depth(mm) 138
Dimension width(mm) 452 Dimension thickness(mm) 29.6 Main Body Color Black
Key switch method Membrane Keystroke(mm) 4.0 Key pitch(mm) 19
Communication Method GFSK type Electromagnetic wave range: non-magnetic / magnetic 10m/3m Battery compatible Alkaline, manganese, nickel metal hydride
Estimated usable time(h) 1.5 years Accessory Receiver, Two AA alkaline batteries to check operation