(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
World standard size DIN rail power supply
[Features]
· High efficiency by synchronous rectification method, resonance circuit adoption.
· Reduce standby power consumption.
· Wide operating ambient temperature range.
· Two types of I / O terminal block are available European terminal and block terminal
Part Number |
---|
KHNA480F-24 |
KHNA480F-24-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Output power (W) | Input Voltage | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Height (mm) | Width (mm) | Depth (mm) | Input Voltage (V) | Maximum output power (W) | Voltage settings reliability (V) | Output voltage variation (V) | Other optional functions | Peak current (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,308.87 | 1 Piece(s) | 5 Day(s) or more | - | DIN rail direct attachment | 480 | AC-dedicated | DC24V | 20 | [Screw] Block terminal | - | 133.5 | 70 | 121.2 | AC85 to 264 | 480 | 23.76 to 24.24 | 22.5 to 26.4 | NA | 30 | ||
₹ 19,622.29 | 1 Piece(s) | 13 Day(s) or more | 10 | DIN rail direct attachment | 480 | AC-dedicated | DC24V | 20 | [Screw] Block terminal | Coating | 133.5 | 70 | 121.2 | AC85 to 264 | 480 | 23.76 to 24.24 | 22.5 to 26.4 | NA | 30 |
Loading...
Single/multi | Single | Safety standards | CE / UL / CUL / TUV / CSA | Excess current protective circuit | Available |
---|---|---|---|---|---|
Excess voltage protective circuit | Available | Protection function | Excess current protection, excess voltage protection |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy