(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Switching Power Supplies KH Series, DIN Rail Type (Part Number)

Switching Power Supplies KH Series, DIN Rail Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

World standard size DIN rail power supply

[Features]
· High efficiency by synchronous rectification method, resonance circuit adoption.
· Reduce standby power consumption.
· Wide operating ambient temperature range.
· Two types of I / O terminal block are available European terminal and block terminal

 
Part Number
KHNA30F-24-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)

₹ 5,201.71

1 Piece(s) 5 Day(s) or more -DIN rail direct attachment30AC/DCDC24V1.3[Screw] Block terminalCoating8422.5104.5AC85 to 264/DC120 to 37031.224 to 24.9622.5 to 28.5NA-

Loading...

  1. 1

Basic Information

Single/multi Single Safety standards CE / UL / CUL / TUV / CSA Excess current protective circuit Available
Excess voltage protective circuit Available Protection function Excess current protection, excess voltage protection

Please check the type/dimensions/specifications of the part KHNA30F-24-C in the Switching Power Supplies KH Series, DIN Rail Type series.

Product variants

Part Number
KHEA240F-24
KHEA240F-24-C
KHEA240F-24-N2
KHNA30F-5
KHNA30F-5-C
KHNA480F-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Output power
(W)
Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Height
(mm)
Width
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Other optional functions Peak current
(A)

₹ 14,030.60

1 Piece(s) 5 Day(s) or more 10DIN rail direct attachment240AC/DCDC24V10[European format] Europe terminalAlarm Output133.550121.2AC85 to 264/DC88 to 37024023.76 to 24.2422.5 to 28.5NA15

₹ 14,444.47

1 Piece(s) 13 Day(s) or more 10DIN rail direct attachment240AC/DCDC24V10[European format] Europe terminalCoating / Alarm Output133.550121.2AC85 to 264/DC88 to 37024023.76 to 24.2422.5 to 28.5NA15

₹ 14,236.87

1 Piece(s) 13 Day(s) or more 10[Other] Screw mount (metal fixture)240AC/DCDC24V10[European format] Europe terminalAlarm Output133.550121.2AC85 to 264/DC88 to 37024023.76 to 24.2422.5 to 28.5Screw mount support15

₹ 4,856.15

1 Piece(s) 5 Day(s) or more -DIN rail direct attachment30AC/DCDC5V5[Screw] Block terminal-8422.5104.5AC85 to 264/DC120 to 370255 to 5.154.5 to 5.5NA-

₹ 5,101.25

1 Piece(s) 13 Day(s) or more 10DIN rail direct attachment30AC/DCDC5V5[Screw] Block terminalCoating8422.5104.5AC85 to 264/DC120 to 370255 to 5.154.5 to 5.5NA-

₹ 19,308.87

1 Piece(s) 5 Day(s) or more -DIN rail direct attachment480AC-dedicatedDC24V20[Screw] Block terminal-133.570121.2AC85 to 26448023.76 to 24.2422.5 to 26.4NA30