(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
A PCB type PC board holder
[Features]
· Use when mounting PC boards to panels.
· There is no conduction because it is resin.
· Can be used with 100 mm height PC boards.
Type | Screw / Nut / Other Parts | Product name | PCB-D die-cast PC board holder | Specifications | Conductor products |
---|---|---|---|---|---|
Width (W)(mm) | 10 | Height (H)(mm) | 11.2 | D (depth)(mm) | 8.5 |
Color/Surface treatment | Untreated (PC board holder) | Material | Zinc die-cast (PC board holder) | Number of units(Piece) | 10 |
Note | Use when mounting a PC board to a panel. |
Please check the type/dimensions/specifications of the part PCB-D1 in the PCB Type PC Board Holder series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy