(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Voice I/O Connector Panel with NNP Type Nameplate Connection Bar

Voice I/O Connector Panel with NNP Type Nameplate Connection Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,668₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An NNP type audio input/output connector panel with nameplates and a connection bar.
· Includes nameplates for preventing misconnections and a connection bar that helps with cable routing.
· Extra holes can be hidden by purchasing the cover plate sold separately (NCP-26B).

Part Number
NNP-44B
NNP-88B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight (H)
(mm)

₹ 3,667.62

1 Piece(s) 5 Day(s) or more 1044

₹ 5,103.44

1 Piece(s) 6 Day(s) or more -88
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight (H)
(mm)

Loading...

  1. 1

Basic Information

Type Panel/Stand Product name Voice input / output connector panel with NNP type EIA nameplate connection bar Width (W)(mm) 482.6
Mounting holes (single side)(Piece) 2 Color/Surface treatment Black Semi-Gloss Paint Material SPCC t1.4 (panel) / acrylic plate t2.0 (nameplate) / iron round bar φ6 (connection bar)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list