(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

NKP Type Heat Dissipation Rack Panel

NKP Type Heat Dissipation Rack Panel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An NKP type EIA rack panel with holes for heat dissipation.

Part Number
NKP-44A
NKP-44B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment

₹ 1,408.05

1 Piece(s) 6 Day(s) or more 10Beige (5Y7/1)

₹ 1,408.05

1 Piece(s) 6 Day(s) or more 10Black Semi-Gloss Paint
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSColor/Surface treatment

Loading...

  1. 1

Basic Information

Type Panel/Stand Product name Rack panel with NKP type EIA heat dissipation hole Width (W)(mm) 482.6
Height (H)(mm) 44 Material SPCC t1.4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list