(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M Type Rack Mount Bracket【1-2 Pieces Per Package】

M Type Rack Mount Bracket

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An M type rack mounting bracket.

M Type Rack Mount Bracket

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      721₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
M-44B
M-44S
M-49B
M-49S
M-88B
M-88S
M-99B
M-99S
M-133B
M-149B
M-149S
M-177B
M-199B
M-199S
M-222B
M-222S
M-249B
M-266B
M-266S
M-299B
M-299S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Product name Height (H)
(mm)
Mounting holes (single side)
(Piece)
Notch
(Piece)
Color/Surface treatment

₹ 818.73

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more -Screw / Nut / Other PartsM-type EIA rack-mount bracket442-HL black alumite

₹ 782.56

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10-M-type EIA rack-mount bracket442-HL silver alumite

₹ 757.11

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket49-1HL black alumite

₹ 720.95

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket49-1HL silver alumite

₹ 939.27

1 Piece(s) 5 Day(s) or more 10-M-type EIA rack-mount bracket882-HL black alumite

₹ 799.96

1 Piece(s) 8 Day(s) or more 10-M-type EIA rack-mount bracket882-HL silver alumite

₹ 881.67

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket99-2HL black alumite

₹ 941.95

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more -Screw / Nut / Other PartsM-type JIS rack-mount bracket99-2HL silver alumite

₹ 1,187.05

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10Screw / Nut / Other PartsM-type EIA rack-mount bracket132.52-HL black alumite

₹ 1,187.05

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket149-2HL black alumite

₹ 1,150.89

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket149-2HL silver alumite

₹ 1,445.56

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -Screw / Nut / Other PartsM-type EIA rack-mount bracket1772-HL black alumite

₹ 1,519.22

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more -Screw / Nut / Other PartsM-type JIS rack-mount bracket199-4HL black alumite

₹ 1,409.40

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -Screw / Nut / Other PartsM-type JIS rack-mount bracket199-4HL silver alumite

₹ 1,740.22

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10Screw / Nut / Other PartsM-type EIA rack-mount bracket221.52-HL black alumite

₹ 1,604.95

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more -Screw / Nut / Other PartsM-type EIA rack-mount bracket221.52-HL silver alumite

₹ 1,800.49

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket249-4HL black alumite

₹ 2,021.49

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type EIA rack-mount bracket265.94-HL black alumite

₹ 1,923.73

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 10Screw / Nut / Other PartsM-type EIA rack-mount bracket265.94-HL silver alumite

₹ 2,156.78

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket299-4HL black alumite

₹ 2,009.44

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more 10Screw / Nut / Other PartsM-type JIS rack-mount bracket299-4HL silver alumite
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Product name Height (H)
(mm)
Mounting holes (single side)
(Piece)
Notch
(Piece)
Color/Surface treatment

Loading...

  1. 1

Basic Information

Material A6063S-T5 Number of units(Piece) 2
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list