(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LR type Rack Storage Shelve Support Angle

LR type Rack Storage Shelve Support Angle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,162₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LR type rack storage shelf support angle.
· Hole positions are fixed to match the heat dissipation holes of HRE/HRJ type storage shelves, so please attach using the included screw set.
· 3-ø4.5 hole drilling is required when using with other shelf boards.

 
Part Number
LR-15B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 1,161.60

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Screw / Nut / Other Parts Product name LR type rack storage shelve support angle Width (W)(mm) 440
Height (H)(mm) 15 D (depth)(mm) 25 Color/Surface treatment Black Semi-Gloss Paint
Material SPCC t1.6 Note Hole positions are matched to the heat dissipation holes on HRE / HRJ type storage racks, so fixing should be performed using the included screw set. Drilling of 3-φ4.5 holes will be necessary when using this product with other shelf boards.

Please check the type/dimensions/specifications of the part LR-15B in the LR type Rack Storage Shelve Support Angle series.