(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel |
---|---|---|---|
Width (W)(mm) | 482.6 | Height (H)(mm) | 44 |
D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) |
Standard | UL94V-2 (polycarbonate) | RoHS | 10 |
Japanese Only
Loading...
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel |
---|---|---|---|
Width (W)(mm) | 482.6 | Height (H)(mm) | 44 |
D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) |
Standard | UL94V-2 (polycarbonate) | RoHS | 10 |
Loading...
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel |
---|---|---|---|
Width (W)(mm) | 482.6 | Height (H)(mm) | 44 |
D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) |
Standard | UL94V-2 (polycarbonate) | RoHS | 10 |
[Features]
· Resin is used for the cable holding part so cables can be stored easily in a flexible motion.
· Capable of neatly storing a large number of cables while securely supporting the cables.
· Since there are two types of depths, please use the one suitable for the amount of cables or the depth of the door.
Loading...
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel |
---|---|---|---|
Width (W)(mm) | 482.6 | Height (H)(mm) | 44 |
D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) |
Standard | UL94V-2 (polycarbonate) | RoHS | 10 |
Japanese Only
Loading...
Loading...
Loading...
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel |
---|---|---|---|
Width (W)(mm) | 482.6 | Height (H)(mm) | 44 |
D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) |
Standard | UL94V-2 (polycarbonate) | RoHS | 10 |
Type | Panel/Stand | Product name | BM type EIA resin cable manager rack panel | Width (W)(mm) | 482.6 |
---|---|---|---|---|---|
Height (H)(mm) | 44 | D (depth)(mm) | 63 | Mounting holes (single side)(Piece) | 3 |
Color/Surface treatment | Black semi-gloss coating (panel) / black (resin cable ring) | Material | SPCC t1.6 (panel) / polycarbonate (resin cable ring) | Standard | UL94V-2 (polycarbonate) |
Please check the type/dimensions/specifications of the part BM-44-7B in the BM Type Resin Cable Manager Rack Panel series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy