(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AKP Acrylic Rack Panel

AKP Acrylic Rack Panel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,014₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An AKP type acrylic rack panel.

Part Number
AKP-44
AKP-88
AKP-133
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight (H)
(mm)

₹ 1,014.27

1 Piece(s) 6 Day(s) or more 1044

₹ 1,322.33

1 Piece(s) 6 Day(s) or more -88

₹ 1,911.67

1 Piece(s) 6 Day(s) or more -132.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight (H)
(mm)

Loading...

  1. 1

Basic Information

Type Panel/Stand Product name Acrylic rack panel for AKP type EIA window Width (W)(mm) 482.6
Mounting holes (single side)(Piece) 2 Color/Surface treatment Transparency Material Acrylic plate t5.0
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list