(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber bushings for use with THB387 and THB391.【10 Pieces Per Package】

Rubber bushings for use with THB387 and THB391.
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      935₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Rubber bushings for use with THB387 and THB391 series products.
· Use for working with thin diameter cables or removing multiple wires.
· When used with wires of less than φ7.0 mm, 6000347LA can prevent rubber bushings from protruding
and ensure stable waterproof properties. Use as required.

 
Part Number
6000377GT
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 934.63

1 Pack(s)

10 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Material Elastomer/polyacetal Type Rubber bushing (1-hole) + fixing cap Conforming cable diameter(mm) φ2.5~φ4.0
Note Fixed cap when using wire φ7.0 mm or less.

Please check the type/dimensions/specifications of the part 6000377GT in the Rubber bushings for use with THB387 and THB391. series.

X
whatsapp-qr whatsapp-icon