(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LA Type Aluminum L Plate

LA Type Aluminum L Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes a protective sheet on one side.

 
Part Number
LA-1
LA-2
LA-3
LA-4
LA-5
LA-6
LA-7
LA-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
L
(mm)

₹ 256.18

1 Piece(s) 5 Day(s) or more 1035200

₹ 341.89

1 Piece(s) 5 Day(s) or more 1035400

₹ 293.67

1 Piece(s) 6 Day(s) or more 1060200

₹ 391.45

1 Piece(s) 6 Day(s) or more -60400

₹ 341.89

1 Piece(s) 5 Day(s) or more 1095200

₹ 501.29

1 Piece(s) 6 Day(s) or more 1095400

₹ 391.45

1 Piece(s) 5 Day(s) or more -120200

₹ 587.00

1 Piece(s) 6 Day(s) or more 10120400

Loading...

  1. 1

Basic Information

Material Aluminum t(mm) 1 Material Aluminum
Note Includes one-sided protective sheet
X
whatsapp-qr whatsapp-icon