(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G Type Rubber Sheet

G Type Rubber Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      796₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rubber plate made of natural rubber.

 
Part Number
G-11
G-21
G-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSt
(mm)

₹ 795.95

1 Piece(s) 6 Day(s) or more 101

₹ 808.00

1 Piece(s) 6 Day(s) or more 102

₹ 907.13

1 Piece(s) 5 Day(s) or more 103

Loading...

  1. 1

Basic Information

Material Natural Rubber W(mm) 300 H(mm) 200
Material Natural Rubber
X
whatsapp-qr whatsapp-icon