(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· C type copper plate.
Part Number |
---|
C-1 |
C-2 |
C-3 |
C-4 |
C-5 |
C-6 |
C-7 |
C-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | D (mm) | t (mm) |
---|---|---|---|---|---|---|---|---|
₹ 391.45 | 1 Piece(s) | 5 Day(s) or more | 10 | 200 | 100 | 0.3 | ||
₹ 832.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 365 | 200 | 0.3 | ||
₹ 513.35 | 1 Piece(s) | 6 Day(s) or more | 10 | 200 | 100 | 0.5 | ||
₹ 1,177.67 | 1 Piece(s) | 5 Day(s) or more | 10 | 365 | 200 | 0.5 | ||
₹ 809.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 200 | 100 | 1 | ||
₹ 2,060.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 365 | 200 | 1 | ||
₹ 1,152.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 200 | 100 | 1.5 | ||
₹ 3,042.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 365 | 200 | 1.5 |
Loading...
Material | C1100P | Material | C1100P |