(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
SBR-Type Short Bar【1-10 Pieces Per Package】

SBR-Type Short Bar
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      468₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A jumper fork for common wiring.
· The SBR70-10P, SBR85-10P, SBR95-20P, and SBR95-20N, can be cut to the required number of poles using a pair of nippers or something similar.
· With a PVC coating.
· The SBR95-20□ is available with a coating (SBR-20P) and without a coating (SBR-20N).

 
Part Number
SBR70-2P
SBR70-10P
SBR85-2P
SBR85-10P
SBR95-20N
SBR95-20P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNumber of Poles
(P)
Terminal Pitch Compatible Model With or Without Coating Number of Pieces

₹ 660.67

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more -27.0mmTMCWith Coating10

₹ 535.00

1 Piece(s) Same day -107.0mmTMCWith Coating1

₹ 1,436.00

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more -28.6mmTMA-30P-AS / TMA-20P-AS / TMB-20PWith Coating10

₹ 467.80

1 Piece(s) 7 Day(s) or more -108.6mmTMA-30P-AS / TMA-20P-AS / TMB-20PWith Coating1

₹ 588.00

1 Piece(s) 5 Day(s) or more 10209.6mmTMB (Except TMB-20P-AS) / TMA (Except TMA-20P/30P-AS)Without Coating1

₹ 599.05

1 Piece(s) 5 Day(s) or more -209.6mmTMB (Except TMB-20P-AS) / TMA (Except TMA-20P/30P-AS)With Coating1

Loading...

  1. 1

Basic Information

Material Brass Color/Surface treatment Nickel Plating
X
whatsapp-qr whatsapp-icon