(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
PH Type Flat Handle

PH Type Flat Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PH type flat handle

[Features]
· If chemicals or cutting oil adheres to or comes into contact with tensile stress areas, cracks may be generated over time due to synergistic effects of chemicals and stress, so be careful with handling and with the operating environment.

 
Part Number
PH-88-2S
PH-88A-2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

₹ 1,418.76

1 Piece(s) 6 Day(s) or more 10With Key

₹ 1,211.16

1 Piece(s) 6 Day(s) or more 10No Key

Loading...

  1. 1

Basic Information

Type Handle Color/Surface treatment Silver / Coating Material Zinc Diecast
X
whatsapp-qr whatsapp-icon