(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Used for wiring in conditions requiring waterproofing,
including power for industrial equipment and manufacturing machinery, sensor relays, outdoor LED lighting, underground wiring, and ships, etc.
[Features]
● Waterproof relay connector set comprising a plug (male) and socket (female).
● Wire connection is performed using screws, making the work much easier. Different numbers of terminal electrodes can be selected; choose from 3P/4P/5P.
● For safety purposes, install the connector so that the primary side (socket side) is female and the secondary side (plug side) is male.
We offer the following 3 products to fit the number of electrodes (number of cores).
(1) THB387-3P (Number of terminal electrodes 3P)
(2) THB387-4P (Number of terminal electrodes 4P)
(3) THB387-5P (Number of terminal electrodes 5P)
[Rating/Specifications]
● Rated voltage: 450 VAC
● Rated current: 17.5 A
● Applicable wire type: stranded wire 0.5mm2–4.0mm2 ((1) (2)) / stranded wire 0.5mm2~1.5mm2 ((3))
Connector Shape | Round | Connector series initials | S/T/U | S/T/U | THB387 |
---|---|---|---|---|---|
Applicable pin/contact | Other | Application | Cable Connection | Allowable Current(A) | 17.5 |
Allowable Voltage(V) | AC450 | Wire connection method | Fasten With Screws | Connection direction | Straight |
Protection function (environmentally resistant) | Available | Conforming cable external shape (φ)(mm) | 7–12 | Protection Grade | IP68 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy