(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TMC Model Waterproof/Dustproof Terminal Box with Cable Gland

TMC Model Waterproof/Dustproof Terminal Box with Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
• This terminal box consists of a cable ground built together with a terminal mount.
• Direct terminal box ideal for industrial equipment and construction machines power cables, motor relays, and sensor relays.
• The protection level corresponds to IP65, and the box material is made from oil-resistant PBT.
• The terminal mount can be chosen from 3P, 4P, and 6P varieties.
• The cable rubber bush includes both ⌀5 and ⌀7.4 varieties.

TMC Model Waterproof/Dustproof Terminal Box with Cable Gland
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      752₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TMC-3PG
TMC-4PG
TMC-6PG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

₹ 751.75

1 Piece(s) 6 Day(s) or more 103365

₹ 812.02

1 Piece(s) 6 Day(s) or more 104060

₹ 986.62

1 Piece(s) 6 Day(s) or more 105070
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

Loading...

  1. 1

Basic Information

H(mm) 24 Material Polybutylene terephthalate resin Protection grade (IP) IP65
Mounting Base No mounting base Installation location Not Specified Color specifications(Body) Light gray
Color specifications(Top Cover) Light gray Operating Temperature Range(°C) -20-75 Self-extinguishing(UL94) V-0
Tightening Torque(N▪m) 0.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language