(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

USB memory JetFlash 760

USB memory JetFlash 760

Click this image to zoom it.

Move the mouse over the image to zoom

  • USB memory JetFlash 760
  • USB memory JetFlash 760
  • USB memory JetFlash 760

Next-generation USB3.0 high-speed USB memory. A slide connector type which is cap-less and in which there is no concern of a loss.

[Features]
· USB3.0 performance JetFlashUSB3.0 series has an ultra-high speed USB memory that can handle data an unprecedented speed.
· It has three types: classic, elegant and capless, which provide a comfortable digital life.
· A convenient, cap-less design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TS64GJF760
TS128GJF760
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Representative Standard
25 Day(s) or more 64GBW20.9xD8.9xH69.6CE
85 Day(s) or more 128GBW20.9xD8.9xH69.6CE

Loading...

  1. 1

Basic Information

Type USB memory Type Slide Type Interface USB2.0 / USB3.0
Main Body Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)