(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

USB Memory JetFlash 730

USB Memory JetFlash 730

Click this image to zoom it.

Move the mouse over the image to zoom

  • USB Memory JetFlash 730
  • USB Memory JetFlash 730
  • USB Memory JetFlash 730
  • USB Memory JetFlash 730
  • USB Memory JetFlash 730
  • USB Memory JetFlash 730

High-speed USB memory that supports USB 3.0 standards.
[Features]
· The high-speed data transfer rate makes it easier to get access to large volumes of digital content in less time.
· Manufactured using welding technology in which ultrasonic waves are used to enable creation of a sturdy structure with a smooth surface.
· Max. 90 MB/s reading speed.
· Can be used together with data management software to facilitate the organizing, protecting and updating of files.
[Applications]
· Optimal for users seeking both style and technology.

High-Speed USB Memory Stick Featuring A Sturdy Structure And Smooth Surface

Product Information

Product Information

Model number: TS32GJF730
32 GB
Color: White

Features

Features

Compatible with SuperSpeed USB3.0 & Hi-Speed USB2.0
Sturdy structure and a smooth surface
Transcend Elite data management software

USB Memory Stick JetFlash730 Size Diagram And Specifications

USB Memory Stick JetFlash730 Size Diagram

USB Memory Stick JetFlash730 Size Diagram

Size: 61.5 × 18.6 × 8.7 mm
Weight: 8.5 g
Interface: USB 3.0 (backwards-compatible with USB 2.0)
Certifications: CE, FCC, BSMI
System requirements: A desktop/notebook computer with USB 2.0 or USB 3.0 ports with any of the following operating systems:
Microsoft Windows 7 / Microsoft Windows 8 / Microsoft Windows 8.1 / Microsoft Windows 10 / Mac OS X 9.0 or later / Linux Kernel 2.4.2 or later

Notes On Product Use

The manufacturer makes no warranty regarding the loss of recorded data.

Related Products

USB Memory Stick, JetFlash 530

USB Memory Stick, JetFlash 530

Slide-connector type with capless design ensures there is no possibility of losing a cap

USB Memory Stick, JetFlash 760

USB Memory Stick, JetFlash 760

High-speed USB memory stick compatible with the next generation USB 3.0. Slide-connector type with capless design ensures there is no possibility of losing a cap

Shock-Resistant USB 3.0 JetFlash 810

Shock-Resistant USB 3.0 JetFlash 810

USB memory stick featuring a USB 3.0 interface combined with a colorful rubber housing.

Part Number
TS32GJF730
TS64GJF730
Part NumberVolume DiscountDays to ShipCapacity Size
(mm)
Representative Standard
6 Day(s) or more 32GBW18.59xD8.7xH61.5CE
8 Day(s) or more 64GBW18.59xD8.7xH61.5CE

Loading...

  1. 1

Basic Information

Type USB memory Type Cap Type Interface USB2.0 / USB3.0
Main Body Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)