(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

USB Memory JetFlash 300/330

USB Memory JetFlash 300/330

Click this image to zoom it.

Move the mouse over the image to zoom

  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330
  • USB Memory JetFlash 300/330

Weight: 8.5g.

[Features]
· Design, cost performance and user-friendly USB memory is Transcend JetFlash standard series.
· Equipped with an adequate storage capacity and a light, simple appearance, supporting users with software that helps in data management, it is a convenient storage device.
· A ceramic-like case.
* Due to the model change, as LED turns on less, it will change to non-LED.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TS16GJF300

 
Part Number
TS16GJF300
Part NumberVolume DiscountDays to ShipSize
(mm)
Representative Standard
6 Day(s) or more W18.8xD8.6xH60CE

Loading...

  1. 1

Basic Information

Type USB memory Capacity 16GB Type Cap Type
Interface USB2.0 Main Body Color Black

Please check the type/dimensions/specifications of the part TS16GJF300 in the USB Memory JetFlash 300/330 series.