(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Magnet for Mounting

Magnet for Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A separately sold magnet for mounting the main body of measuring instruments manufactured by Watanabe Electric Industry.

[Features]
· Mounted on the rear of the main body, this fixes the main body through magnetic force.
· Sold as a set of 2.
· Compatible models: WPC, WMS-PE1N

 
Part Number
WMS-MG-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,422.78

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Model WPC, WMS-PE1N Classification 2 PCS/1 set

Please check the type/dimensions/specifications of the part WMS-MG-01 in the Magnet for Mounting series.

X
whatsapp-qr whatsapp-icon