(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A digital panel meter for power measurement manufactured by Watanabe Electric Industry. Designed for easy viewing and installation, and supports SD cards and RS-485 communication.
[Features]
· Equipped as standard with *1 an auto range function for voltage measurement (0.2 V to 200V).
· Equipped as standard with a visual alarm function that changes colors on the main display.
· *2 A button is provided for each digit to make the alarm setting values easy to change.
· Uses an easy-to-view and clear pure green LED
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input current (mA) | Testing report | Phase line partition | Equipment |
---|---|---|---|---|---|---|---|---|
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 400000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 400000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 400000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 400000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 400000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 400000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 600000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 600000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 600000 | NA | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 600000 | Included | Single-phase 2-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 600000 | NA | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 600000 | Included | Single-phase 2-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 5000 | NA | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 5000 | Included | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 50000 | NA | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 50000 | Included | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 100000 | NA | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 100000 | Included | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 警報出力(HI・LO) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 3-line | パルス入力 パルス積算警報 電力量パルス(受電・送電) | ||
₹ 29,113.11 | 1 Piece(s) | 24 Day(s) or more | 200000 | NA | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) | ||
₹ 30,078.82 | 1 Piece(s) | 24 Day(s) or more | 200000 | Included | Single-phase 3-line | 警報出力(HI・LO) 電力量パルス(受電・送電) |
Loading...
Input type | Voltage / Current | Mounting Method | Panel surface mount | Panel cut dimensions | 92 x 45 |
---|---|---|---|---|---|
Power Supply Voltage | VAC 100–240 | Display Digits | 6 digits | Standard | CE |
Dimension (D)(mm) | 96 | Dimension (W)(mm) | 48 | Dimension (H)(mm) | 85.9 |
Rated Voltage(V) | AC220 | Function | Module (SD) equipped with log function |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy