(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
WTM-DMD6V series

WTM-DMD6V series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      145,142₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A demand controller made by Watanabe Electric Industry Co., Ltd. In addition to the demand functions, as a master device of an RS-485, it can send measurement data to a BEMS server.

[Features]
· Can be directly connected to a pulse pickup sensor.
· Can be used with 50,000/kWh direct input and DC12V power supplies.
· Carries out demand prediction and controls the ON/OFF of devices.
· Features 3 warning signal and 3 control signal outputs.
· Can send data to servers via the Internet.
· Easy to setup via a Web screen or CSV file.
· Capable of accumulating measurement data and outputting via CSV files.
· Up to 31 RS485 master module function Slave devices can be connected.
· Real time monitoring of demand graphs from a personal computer or smartphone.

 
Part Number
WTM-DMD6V-00A000
WTM-DMD6V-00A100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInspection Report

₹ 145,142.13

1 Piece(s) 24 Day(s) or more NA

₹ 146,107.84

1 Piece(s) 24 Day(s) or more Included

Loading...

  1. 1

Basic Information

Type Demand Related Product name BEMS-ready demand controller Power Supply(V) AC 100–240
Function BEMS compatible (BASS collection)
X
whatsapp-qr whatsapp-icon