(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.
[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products
Part Number |
---|
WSP-THS-E15P-AX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 41,731.15 | 1 Piece(s) | 23 Day(s) or more | Thermocouple | 25 | ±0.2 | 0–10 V | 1 | 1 | AC90 to 264 | CE | 84 | 23 | 106.5 | Thermoelectric temperature transducer | 0 to 600°C | - | - | - | E(CRC) | - | DIN rail/wall surface | - |
Loading...
Insulation | Available |
---|
Please check the type/dimensions/specifications of the part WSP-THS-E15P-AX in the Isolation Converter (Isolator), WSP Series series.
Part Number |
---|
WSP-2DS-14A-14R-AX |
WSP-2DS-14A-15A-AX |
WSP-2DS-14A-15H-AX |
WSP-THS-E15P-DX |
WSP-THS-J08A-AX |
WSP-THS-J08A-DX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC1 to 5V | DC±10 V | - | - | - | - | ||
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC 4–20 mA | - | - | - | - | ||
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC1 to 5V | - | - | - | - | ||
₹ 41,731.15 | 1 Piece(s) | 23 Day(s) or more | Thermocouple | 25 | ±0.2 | 0–10 V | 1 | 1 | DC10.8 to 26.4 | CE | 84 | 23 | 106.5 | Thermoelectric temperature transducer | 0 to 600°C | - | - | - | E(CRC) | - | DIN rail/wall surface | - | ||
₹ 41,731.15 | 1 Piece(s) | 23 Day(s) or more | Thermocouple | 25 | ±0.2 | 4–20 mA | 1 | 1 | AC90 to 264 | CE | 84 | 23 | 106.5 | Thermoelectric temperature transducer | 0 to 100°C | - | - | - | J(IC) | - | DIN rail/wall surface | - | ||
₹ 41,731.15 | 1 Piece(s) | 23 Day(s) or more | Thermocouple | 25 | ±0.2 | 4–20 mA | 1 | 1 | DC10.8 to 26.4 | CE | 84 | 23 | 106.5 | Thermoelectric temperature transducer | 0 to 100°C | - | - | - | J(IC) | - | DIN rail/wall surface | - |