(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Isolation Converter (Isolator), WSP Series (Part Number)

Isolation Converter (Isolator), WSP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.

[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products

 
Part Number
WSP-THS-R20A-DX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInput Type Response Speed
(ms)
Conversion accuracy
(%FS)
Output type Number Of Inputs
(Point)
Number of Outputs
(Point)
Power Supply Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Classification Temperature Range First input signal range Second input signal range Second output signal Input thermocouple Power consumption (current) Mounting Method Note

₹ 41,731.15

1 Piece(s) 23 Day(s) or more Thermocouple25±0.24–20 mA11DC10.8 to 26.4CE8423106.5Thermoelectric temperature transducer0 to 1400°C---R(PR13)-DIN rail/wall surface-

Loading...

  1. 1

Basic Information

Insulation Available

Please check the type/dimensions/specifications of the part WSP-THS-R20A-DX in the Isolation Converter (Isolator), WSP Series series.

Product variants

Part Number
WSP-2DS-14A-14R-AX
WSP-2DS-14A-15A-AX
WSP-2DS-14A-15H-AX
WSP-THS-R20P-AX
WSP-THS-R20P-DX
WSP-THS-R21A-AX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Type Response Speed
(ms)
Conversion accuracy
(%FS)
Output type Number Of Inputs
(Point)
Number of Outputs
(Point)
Power Supply Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Classification Temperature Range First input signal range Second input signal range Second output signal Input thermocouple Power consumption (current) Mounting Method Note

₹ 44,637.16

1 Piece(s) 23 Day(s) or more Voltage (DC)25±0.14–20 mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC1 to 5VDC±10 V----

₹ 44,637.16

1 Piece(s) 23 Day(s) or more Voltage (DC)25±0.14–20 mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC0 to 10VDC 4–20 mA----

₹ 44,637.16

1 Piece(s) 23 Day(s) or more Voltage (DC)25±0.14–20 mA22AC 100–240CE8429.5106.5Isolation converter (two-channel isolator)-DC1 to 5VDC0 to 10VDC1 to 5V----

₹ 41,731.15

1 Piece(s) 23 Day(s) or more Thermocouple25±0.20–10 V11AC90 to 264CE8423106.5Thermoelectric temperature transducer0 to 1400°C---R(PR13)-DIN rail/wall surface-

₹ 41,731.15

1 Piece(s) 23 Day(s) or more Thermocouple25±0.20–10 V11DC10.8 to 26.4CE8423106.5Thermoelectric temperature transducer0 to 1400°C---R(PR13)-DIN rail/wall surface-

₹ 41,731.15

1 Piece(s) 23 Day(s) or more Thermocouple25±0.24–20 mA11AC90 to 264CE8423106.5Thermoelectric temperature transducer0 to 1600°C---R(PR13)-DIN rail/wall surface-