(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.
[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products
Part Number |
---|
WSP-HL-15A-AX |
WSP-HL-15B-AX |
WSP-HL-15D-AX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,834.27 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 50 | ±0.1 | [Other] 2-point setting relay H, H operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC0 to 10V | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. | ||
₹ 39,834.27 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 50 | ±0.1 | [Other] 2-point setting relay H, L operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC0 to 10V | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. | ||
₹ 39,834.27 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 50 | ±0.1 | [Other] 2-point setting relay L, L operation | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 118 | Alarm setter | - | DC0 to 10V | - | - | - | - | DIN rail/wall surface | The response time is the time until the alarm is output at the moment the 0–100% input fluctuation corresponds to 50% of the alarm setting value. |
Loading...
Insulation | Available |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy