(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.
[Features]
· Isolation voltage AC2000V.
· Contributes to making device more compact because close mounting is possible with compact size.
· Worldwide power supply compliance
· Basic accuracy: ±0.1%, response time: 25ms
· Plug-in type that works well for shortening the work period and maintenance.
· CE compatible products
Part Number |
---|
WSP-DSW-36RR-AX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 42,705.76 | 1 Piece(s) | 23 Day(s) or more | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | ±10 V | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Dual-output isolation converter (isolator) | - | DC 4–20 mA | - | DC±10 V | - | - | DIN rail/wall surface | - |
Loading...
Insulation | Available |
---|
Please check the type/dimensions/specifications of the part WSP-DSW-36RR-AX in the Isolation Converter (Isolator), WSP Series series.
Part Number |
---|
WSP-2DS-14A-14R-AX |
WSP-2DS-14A-15A-AX |
WSP-2DS-14A-15H-AX |
WSP-DSW-36RR-DX |
WSP-FZP-14CC-AX |
WSP-FZP-14CK-AX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Input Type | Response Speed (ms) | Conversion accuracy (%FS) | Output type | Number Of Inputs (Point) | Number of Outputs (Point) | Power Supply | Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Classification | Temperature Range | First input signal range | Second input signal range | Second output signal | Input thermocouple | Power consumption (current) | Mounting Method | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC1 to 5V | DC±10 V | - | - | - | - | ||
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC 4–20 mA | - | - | - | - | ||
₹ 44,637.16 | 1 Piece(s) | 23 Day(s) or more | Voltage (DC) | 25 | ±0.1 | 4–20 mA | 2 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Isolation converter (two-channel isolator) | - | DC1 to 5V | DC0 to 10V | DC1 to 5V | - | - | - | - | ||
₹ 42,705.76 | 1 Piece(s) | 23 Day(s) or more | [Current (AC/DC)] Current (DC) | 25 | ±0.1 | ±10 V | 1 | 2 | DC24 | CE | 84 | 29.5 | 106.5 | Dual-output isolation converter (isolator) | - | DC 4–20 mA | - | DC±10 V | - | - | DIN rail/wall surface | Can be used with a 10.8–26.4 VDC power supply when not used as a CE-compliant product. | ||
₹ 25,374.00 | 1 Piece(s) | 5 Day(s) or more | Pulse | - | - | [Other] Open Collector Output | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Pulse isolator | - | - | - | Open Collector | - | - | DIN rail/wall surface | Available power supply for sensor | ||
₹ 25,323.11 | 1 Piece(s) | 23 Day(s) or more | Pulse | - | - | [Other] Open Collector Output | 1 | 2 | AC 100–240 | CE | 84 | 29.5 | 106.5 | Pulse isolator | - | - | - | 12 V voltage pulse output | - | - | DIN rail/wall surface | Available power supply for sensor |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy