(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zero-phase voltage detection equipment - VOC-1MS2

Zero-phase voltage detection equipment - VOC-1MS2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59,872₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set controller of a zero-phase voltage detection capacitor and a zero-phase voltage converter.
[Features]
・ To obtain a zero-phase voltage suitable for K2GS ground fault direction highlighter pens and K2GV-C ground fault overvoltage highlighter pens
・ Ground fault related equipment
・ Zero-phase voltage detection capacitor: Indoor insulator type, three-phase split type
・ Zero-phase voltage detection capacitor: Capacitor to obtain zero-phase voltage
・ Zero-phase voltage detection capacitor: Divided into 3 so that 1 for each phase can be installed
・ Zero-phase voltage detection capacitor: Used in the same way as the angle post insulator in the cubicle. Contributes to space saving
・ Zero-phase voltage transducer: Converter for obtaining zero-phase voltage suitable for highlighter pens
・ Zero-phase voltage transducer: Safe because there is insulation between the primary side and the secondary side

 
Part Number
VOC-1MS2 (VOC K3P CAP CABLE)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 59,871.62

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Type Set Note Set contents: condenser (VOC-1M) for zero-phase voltage detector, condenser cap for zero-voltage phase detector, zero-voltage phase detector (K3P-M), 1-m cable

Please check the type/dimensions/specifications of the part VOC-1MS2 (VOC K3P CAP CABLE) in the Zero-phase voltage detection equipment - VOC-1MS2 series.

X
whatsapp-qr whatsapp-icon