(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Borutiji sensor SDV

Borutiji sensor SDV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Voltage sensor SDV

[Features]
· Features a voltage sensor optimal for voltage detection alarm applications.
· A version with a timer function has been added to the series.
· A single operation type (SDV-F type) of over-voltage detection or under-voltage detection (switchable with a switch) and a dual operation type (SDV-D type) are available.
· On-delay / off-delay / power-on activation lock timer (switchable with a switch).
· A single operation type with timer function equipped with an operation function has been added to the series (SDV-FHT type).
· By combining with the flow divider SDV-SH type,
· overcurrent and undercurrent are also detectable.
· For AC voltage and DC voltage (SDV-F type and -D are both switchable with a switch).
· Dedicated product for small DC inputs (SDV-FL type) is switchable between DC with polarity and without polarity.
· The return value is settable with a wider settable range (2 to 30% SDV-F type).
· Equipped with a light emitting diode for operation displays convenient for operation checks (SDV-F type, -D).
· Obtained conformity with UL and CSA safety standards (SDV-F type).

Borutiji sensor SDV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SDV-DH2 DC24
SDV-DH4 DC100/110
SDV-DH7 AC200/220
SDV-FH2 DC24
SDV-FH2T DC24V
SDV-FH3 DC48
SDV-FH4 DC100/110
SDV-FH4T DC100/110V
SDV-FH5 DC125V
SDV-FH6 AC100/110
SDV-FH6T AC100/110V
SDV-FH7 AC200/220
SDV-FH7T AC200/220V
SDV-FL4 DC100/110
SDV-FL6 AC100/110
SDV-FL7 AC200/220
SDV-FM2 DC24
SDV-FM4 DC100/110
SDV-FM7 AC200/220
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Detection function Power Supply Voltage
(V)
Operating value setting range Timer Function

₹ 25,388.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (duplex operation type)Overvoltage and insufficient voltage detectionDC2410 to 300 V (either AC or DC input)NA

₹ 25,388.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (duplex operation type)Overvoltage and insufficient voltage detectionDC100/11010 to 300 V (either AC or DC input)NA

₹ 25,388.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (duplex operation type)Overvoltage and insufficient voltage detectionAC200/22010 to 300 V (either AC or DC input)NA

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC2410 to 300 V (either AC or DC input)NA

₹ 22,057.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC2410 to 300 V (either AC or DC input)Included

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC4810 to 300 V (either AC or DC input)NA

₹ 18,868.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC100/11010 to 300 V (either AC or DC input)NA

₹ 22,057.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC100/11010 to 300 V (either AC or DC input)Included

₹ 22,479.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC12510 to 300 V (either AC or DC input)NA

₹ 18,859.00

1 Piece(s) 6 Day(s) -Main body (single operation type)Overvoltage or insufficient voltage detectionAC100/11010 to 300 V (either AC or DC input)NA

₹ 22,057.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC100/11010 to 300 V (either AC or DC input)Included

₹ 18,859.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC200/22010 to 300 V (either AC or DC input)NA

₹ 22,057.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC200/22010 to 300 V (either AC or DC input)Included

₹ 15,568.35

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC100/1104–240 mV (dedicated DC input)NA

₹ 18,812.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC100/1104–240 mV (dedicated DC input)NA

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC200/2204–240 mV (dedicated DC input)NA

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC240.2 to 12V (either AC or DC input)NA

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionDC100/1100.2 to 12V (either AC or DC input)NA

₹ 18,726.00

1 Piece(s) 5 Day(s) Voltage SensorMain body (single operation type)Overvoltage or insufficient voltage detectionAC200/2200.2 to 12V (either AC or DC input)NA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Type Detection function Power Supply Voltage
(V)
Operating value setting range Timer Function

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list