(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
K8AK for Detection of Overcurrent / Open-Phase / Reverse-Phase / Undercurrent
Part Number |
---|
K8AK-AS3 100-240VAC |
K8AK-AW3 100-240VAC |
K8AK-PW1 |
K8AK-PW2 |
K8AK-VS2 24VAC/DC |
K8AK-VS3 100-240VAC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Power Supply Voltage (V) | Operating value setting range | Note | Note |
---|---|---|---|---|---|---|---|---|---|---|
₹ 11,136.80 | 1 Piece(s) | 5 Day(s) or more | 10 | Single-phase current relay | AC 100–240 | AC 10–100 A/20–200 A | Can switch the output contact points between Normally Open/Normally Closed. | - | ||
₹ 13,780.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Single-phase current relay | AC 100–240 | AC 10–100 A/20–200 A | Allows separate setting and separate output of overcurrent and undercurrent. | - | ||
₹ 32,365.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Three-phase voltage relay | AC200, 220, 230, 240 (3-phase 3-line mode) | - | - | AC115, 127, 133, 138V (3-phase 4-line mode) switchable | ||
₹ 32,365.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Three-phase voltage relay | AC380, 400, 415, 480 (3-phase 3-line mode) | - | - | AC220, 230, 240, 277V (3-phase 4-line mode) switchable | ||
₹ 19,837.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Single-phase voltage relay | AC/DC24 | AC/DC1 to 10V, 3 to 30V, 15 to 150V | - | - | ||
₹ 19,294.42 | 1 Piece(s) | 5 Day(s) or more | 10 | Single-phase voltage relay | AC 100–240 | AC/DC20 to 200 V, 30 to 300 V, 60 to 600 V | - | - |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy