(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Liquid leakage detector K7L
[Features]
· With the enhanced chemical resistance of the liquid leakage sensing band, it can be used for a wide range of applications from semiconductor manufacturing devices to food processing machinery.
· Inter-electrode resistance detection system.
· Stable detection from liquids with 50MΩ impedance to standard water.
· Furthermore, since the detection range can be set to four different levels, detections that match the liquid in question are possible.
· Alternating current detection system.
· Since alternating current is employed for supplying signals to the sensing band, electric corrosion does not occur and resulting in enhanced safety.
· Dedicated explosion proof barrier (sold separately).
· Compact dedicated explosion proof barriers that enable the use of liquid leakage detectors in dangerous atmospheres are now a series.
· Noise canceler (PAT).
· Enables stable liquid leakage detection with excellent noise resistance thanks to a noise canceling circuit that employs a three-core cable.
· Multi-channel use.
· Multiple installations in the same location are possible by insulating the power supply circuit part and detection circuit part.
· A liquid leakage sensing band with excellent chemical resistance properties.
· Employs SUS316 for the electrode part and polyethylene for the insulation coating part.
· Improved resistance to acid and alkaline substances, etc.
· Leakage detection in CMP device measuring tanks.
· Detects liquid leakage to drain pans and prevents device breakage and improper wafer washing.
· Detects condensation leakage from semiconductor manufacturing devices.
· Detects condensation in washing devices and liquid leakage to the surrounding area.
· Detects liquid leakage from the pipe joint parts of medicinal solution tanks.
· Detects liquid leakage via a sensing band wrapped around portions where there is a possibility of liquid leakage such as pipe joint parts.
· Detects wash water levels of plating machines.
· Detects the level of pure water in the washing tank.
· Prevents washing failure by controlling the level with high precision thanks to high sensitivity.
· Note: Always ground the water tank when using more than two K7L types in a single water tank in an explosion proof area.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K7L-AT50 |
K7L-AT50B |
K7L-AT50D |
K7L-AT50D-S |
K7L-AT50DB |
K7L-AT50DP |
K7L-AT50DPB |
K7L-U |
K7L-UD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Terminal Block Type | Type | Application | Accessories |
---|---|---|---|---|---|---|---|---|---|
₹ 12,032.88 | 1 Piece(s) | 5 Day(s) | - | For Screw Terminal Block Socket | No sensor disconnection detection | Standard wiring distance | Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 15,293.68 | 1 Piece(s) | 5 Day(s) or more | - | For Push-In Plus Terminal Block Socket | No sensor disconnection detection | Standard wiring distance | Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 20,098.54 | 1 Piece(s) | 6 Day(s) | 10 | For Screw Terminal Block Socket | Sensor disconnection detection | Standard wiring distance | Terminator: 1 / Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 22,010.53 | 1 Piece(s) | 5 Day(s) or more | - | For Screw Terminal Block Socket | Sensor disconnection detection | Standard wiring distance | Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 25,167.47 | 1 Piece(s) | 5 Day(s) or more | - | For Push-In Plus Terminal Block Socket | Sensor disconnection detection | Standard wiring distance | Terminator: 1 / Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 25,167.47 | 1 Piece(s) | 5 Day(s) or more | - | For Screw Terminal Block Socket | Sensor disconnection detection / Supports plus common connection | Standard wiring distance | Terminator: 1 / Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 25,167.47 | 1 Piece(s) | 5 Day(s) or more | - | For Push-In Plus Terminal Block Socket | Sensor disconnection detection / Supports plus common connection | Standard wiring distance | Terminator: 1 / Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 12,069.10 | 1 Piece(s) | 6 Day(s) | - | For Screw Terminal Block Socket | No sensor disconnection detection | For long-distance wiring | Terminal block: 1 / Screwdriver for ADJUST: 1 | ||
₹ 20,154.43 | 1 Piece(s) | 5 Day(s) | 10 | For Screw Terminal Block Socket | Sensor disconnection detection | For long-distance wiring | Terminator: 1 / Terminal block: 1 / Screwdriver for ADJUST: 1 |
Part Number |
---|
Loading...
Type | Other | Type | Amplifier | Power Supply Voltage(V) | DC 12–24 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy